Product Hierarchy
Product Hierarchy

ASNBLD 8/LED 5-3-389 - ASB, 8 ports, LED, stainless steel housing, side connections





ASB, 8 ports, LED, stainless steel housing, side connections

Product Description

Brand: Belden
Product Sub Family: Classic stainless steel
Item Description: ASNBLD 8/LED 5-3-389
I/O Connection: M12, 5/3-poles, A-coded
Number of Ports: 8
I/O Wiring Configuration: single I/O per port
Control Cable Interface: Open End

General Data

Housing Material: stainless steel
Protection Degree / IP Rating**: IP67, IP69k
Potted: Yes
Dimensions (W x H x D): 59 mm x 28 mm x 129 mm
Ambient Temperature (Operation)*: -25 °C to 70 °C
Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Contact Base Material: CuZn
Contact Bearer Material: PVC
O-Ring Material: EPDM
Fastening Torque (I/O Connection): M12: 0.5 Nm

Power Supply

Status Indicator (System Supply): LED green
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire
Sensor Type: PNP

Digital Output Channels

Output Wiring: 2-, 3-wire

Port Channels

Current per Connector: max. 1,5 A
Current per Module: max. 1,5 A
Status Indicator (Port): Status Indicator (Port)

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item DescriptionCable Length
93197ASNBLD 8/LED 5-3-389/7 M7 m
Update and Revision: Revision Number: 0.57 Revision Date: 03-04-2023
ASNBLD_8_LED_5_3_389.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product