LioN-R passiv, 8 ports, LED, double I/O per port
| Brand: | Belden |
| Side 1 Product Sub Family: | Lion-R passive |
| I/O Connection: | M12, 5-poles, A-coded |
| Number of Ports: | 8 |
| I/O Wiring Configuration: | double I/O per port |
| Control Cable Interface: | Open End |
| Housing Material: | Metal, Zinc Die-cast |
| Housing Plating: | Nickel, matt |
| Housing Color: | Grey Metallic |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Potted: | Yes |
| Dimensions (W x H x D): | 60 mm x 21 mm x 185 mm |
| Ambient Temperature (Operation)*: | -40 °C to 80°C (UL: 60°C; dragchain: 60 °C) |
| Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
| Contact Base Material: | CuZn |
| Contact Bearer Material: | TPU |
| O-Ring Material: | FKM |
| Mount Type: | 2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
| Fastening Torque (Fixing Screw): | M6: 1 Nm |
| Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
| Fastening Torque (I/O Connection): | M12: 0.5 Nm |
| Status Indicator (System Supply): | LED green |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
| Input Wiring: | 2-, 3-, 4-wire |
| Sensor Type: | PNP |
| Output Wiring: | 2-, 3-wire |
| Galvanically Isolated: | Yes |
| Current per Connector: | max. 1,5 A |
| Current per Module: | max. 1,5 A |
| Status Indicator (Port): | LED yellow per channel |
| CE: | Yes |
| RoHS Compliant: | Yes |
| China RoHS-Compliant: | Yes |
| UL: | cULus Listed, UL 508 |
| UL-File: | E230848 |
| CSA: | Yes, via UL |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Item # | Item Description |
|---|---|
| 934765004 | ASBV-R 8/LED 5-242/10 M |
| 934765007 | ASBV-R 8/LED 5-242/15 M |
| 934765009 | ASBV-R 8/LED 5-242/20 M |
| 934765003 | ASBV-R 8/LED 5-242/5 M |
| 934765010 | ASBV-R 8/LED 5-242/25 M |
| Update and Revision: | Revision Number: 0.48 Revision Date: 03-04-2023 |