Networking & Data Cable
(535)Industrial Ethernet Cable
(107)Enterprise Category Cable
(143)Industrial Protocol / Data Bus Cable
(284)Audio Cable
(493)Digital
(96)Analog
(138)Microphone
(42)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(255)Video Cable
(270)75 Ohm SDI Coax
(105)Camera Cable
(44)CATV & Satelite
(53)CCTV & Security
(30)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(353)50 Ohm Transmission Cable
(66)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(11)Multi-Media Cable
(33)Fiber Cable
(11346)Indoor Fiber Cable
(1449)Indoor/Outdoor Fiber Cable
(5499)Outdoor Fiber Cable
(4054)SMPTE Cable
(14)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(754)Instrumentation Cable
(316)UL 300V PLTC/PLTC-ER Cable
(173)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(29)Control / Power Cable
(451)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(529)Audio, Sound, & Control Cable
(193)Access Control Cable
(23)Fire Alarm Cable
(72)Nurse Call
(2)Security & Alarm Cable
(198)Surveillance Cable
(41)Connectors & Outlets
(2587)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(15)Fiber Connectors
(46)Mechanical Connectors
(20)Fiber Connector Accessories
(8)Adapters
(2)Fusion Splice-On Connectors
(16)Valve Connectors
(537)Type A
(423)Type A Field Attachables
(298)Type A Receptacles
(30)Type A Single-Ended Cordsets
(82)Type A Accessories
(13)Type B
(71)Type C
(43)Cross Connect Systems
(16)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(7)Category 5E Cross Connect Systems
(6)Power Connectors
(741)M12 Power
(281)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(198)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(875)M12
(623)Field Attachables
(31)Receptacles
(143)Single-Ended Cordsets
(235)M12-M12 Cordsets
(150)M12-M8 Cordsets
(64)M8
(296)Accessories
(18)M8 and M12 Splitter
(2)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(131)Assemblies & Cordsets
(798)Fiber Patch Cords
(318)Double-Ended Cordsets
(65)Pigtails
(15)Pre-Terminated Assemblies
(359)AV Assemblies
(10)Patch Panels & Components
(384)Fiber Patch Panels
(42)Preloaded Coupler Patch Panels
(2)Modular (Empty) Panels
(5)Fiber Cassettes
(145)Adapter Frames
(63)Adapter Strips
(13)Fiber Wall Mounts
(6)Patch Panel Accessories
(35)Industrial Networking
(935)RS20/30
(14)SPIDER Fast/Gigabit Switches
(93)Managed Switches
(316)BOBCAT
(95)BXS
(8)GECKO Switches
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)MICE - Modular Switches
(31)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RSR Switches
(18)RED25 Switches
(4)RSP/RSPL/RSPS/RSPE Switches
(40)Rack Mount Switches
(119)DRAGON MACH4000
(15)GREYHOUND 105/106
(9)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 103
(4)MACH1020/1030
(3)MACH1040
(4)MACH100
(29)MACH4000
(21)IP65/IP67 Switches & Routers
(56)Embedded Ethernet
(4)Routers & WAN
(1)Security & Firewalls
(22)Wireless
(24)Cellular Routers
(10)Wireless LAN Devices
(12)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)OpenBAT-R / -F
(2)Wireless LAN Controller
(2)Software
(94)Secure Remote Access
(8)Network Management
(17)Software Tools
(4)Device Software
(65)Accessories
(144)Transceivers
(64)Fast Ethernet SFP Transceiver
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
(9)Connectors
(5)Mounting Accessories
(19)MIPP
(6)Miscellaneous Accessories
(12)Power Supplies and Cables
(18)Power over Ethernet (PoE) Injector
(3)Serial to Ethernet converters
(1)Terminal Cables
(7)Wireless Accessories
(1)FiberINTERFACES
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
(353)Server Cabinets
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
(32)Shelves
(1)Cabinet Accessories
(21)Lacing Accessories
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
(54)Fiber Splicers & Tool Kits
(9)Label & Identification
(7)Fanout & Breakout Kits
(2)Outlet & Hardware Accessories
(17)I/O Systems
(191)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(36)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)ASB with FIXCON-connector, 4 ports, LED, 1 1/8", double I/O per port
Brand: | Belden |
Product Sub Family: | Classic |
I/O Connection: | M12, 5-poles, A-coded |
Number of Ports: | 4 |
I/O Wiring Configuration: | double I/O per port |
Control Cable Interface: | 1 1/8", 12-poles |
Housing Material: | Plastic, TPU |
Housing Color: | Yellow |
Protection Degree / IP Rating**: | IP67 |
Potted: | Yes |
Dimensions (W x H x D): | ASB: 60 mm x 30,3 mm x 118 mm | 1 1/8": Ø31 mm x 78,3 mm |
Ambient Temperature (Operation)*: | -15 °C to 80 °C |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Bearer Material: | PA / TPU |
O-Ring Material: | FKM |
Fastening Torque (I/O Connection): | M12: 0.5 Nm |
Status Indicator: | LED green |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
Input Wiring: | 2-, 3-, 4-wire |
Sensor Type: | PNP |
Output Wiring: | 2-, 3-wire |
Galvanically Isolated: | No |
Current per Connector: | max. 1,5 A |
Current per Module: | max. 1,5 A |
Status Indicator (Port): | LED yellow per channel |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Item # | Item Description |
---|---|
105453 | ASBV 4/LED 5-256-RS120M |
Update and Revision: | Revision Number: 0.56 Revision Date: 04-08-2022 |