(109)ASB with FIXCON-connector, 4 ports, LED, double I/O per port
Brand: | Belden |
Product Sub Family: | Classic |
I/O Connection: | M12, 5-poles, A-coded |
Number of Ports: | 4 |
I/O Wiring Configuration: | double I/O per port |
Control Cable Interface: | Open End |
Housing Material: | Plastic, TPU |
Housing Color: | Orange |
Protection Degree / IP Rating**: | IP67 |
Potted: | Yes |
Dimensions (W x H x D): | 60 mm x 30,3 mm x 118 mm |
Ambient Temperature (Operation)*: | -15 °C to 80 °C |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Bearer Material: | PA |
O-Ring Material: | FKM |
Fastening Torque (I/O Connection): | M12: 0.5 Nm |
Status Indicator (System Supply): | LED green |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
Input Wiring: | 2-, 3-, 4-wire |
Sensor Type: | PNP |
Output Wiring: | 2-, 3-wire |
Galvanically Isolated: | No |
Current per Connector: | max. 1,5 A |
Current per Module: | max. 1,5 A |
Status Indicator (Port): | Status Indicator (Port) |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
UL: | cULus Listed, UL 508 |
UL-File: | E104696 |
CSA: | Yes, via UL |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Item # | Item Description |
---|---|
11145 | ASBV 4/LED 5-256/10 M |
11146 | ASBV 4/LED 5-256/15 M |
29639 | ASBV 4/LED 5-256/20 M |
40539 | ASBV 4/LED 5-256/25 M |
86538 | ASBV 4/LED 5-256/30 M |
11147 | ASBV 4/LED 5-256/5 M |
105598 | ASBV 4/LED 5-256/50 M |
Update and Revision: | Revision Number: 0.54 Revision Date: 03-04-2023 |