Product Hierarchy
Product Hierarchy

ASBSV 4/LED 5 - ASB with FIXCON connector, 4 ports, LED, M23 connection, double I/O per port


ASB with FIXCON connector, 4 ports, LED, M23 connection, double I/O per port

Product Description

Brand: Belden
Side 1 Product Sub Family: Classic
Item Description: ASBSV 4/LED 5
I/O Connection: M12, 5-poles, A-coded
Number of Ports: 4
I/O Wiring Configuration: double I/O per port
Control Cable Interface: M23, 19-poles

General Data

Housing Material: Plastic, TPU
Housing Color: Orange
Protection Degree / IP Rating**: IP67
Potted: Yes
Dimensions (W x H x D): 60 mm x 30,3 mm x 118 mm
Ambient Temperature (Operation)*: -15 °C to 80 °C
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Contact Base Material: CuZn
Contact Bearer Material: PA
O-Ring Material: FKM
Fastening Torque (I/O Connection): M12: 0.5 Nm

Power Supply

Status Indicator (System Supply): LED green
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire
Sensor Type: PNP

Digital Output Channels

Output Wiring: 2-, 3-wire
Galvanically Isolated: No

Port Channels

Current per Connector: max. 1,5 A
Current per Module: max. 1,5 A
Status Indicator (Port): Status Indicator (Port)

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 508
UL-File: E104696
CSA: Yes, via UL

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item Description
11134ASBSV 4/LED 5
Update and Revision: Revision Number: 0.27 Revision Date: 02-20-2026
ASBSV_4_LED_5.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product