(109)LioN-R passive, 8 ports, M23 connection
Brand: | Belden |
Product Sub Family: | Lion-R passive |
Item Description: | ASBS-R 8 5-4 |
I/O Connection: | M12, 5-poles, A-coded |
Number of Ports: | 8 |
I/O Wiring Configuration: | single I/O per port |
Control Cable Interface: | M23, 12-poles |
Housing Material: | Metal, Zinc Die-cast |
Housing Plating: | Nickel, matt |
Housing Color: | Grey Metallic |
Protection Degree / IP Rating**: | IP65, IP67 |
Potted: | Yes |
Dimensions (W x H x D): | 60 mm x 36 mm x 185 mm |
Ambient Temperature (Operation)*: | -40 °C to 80°C (UL: 60°C) |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Bearer Material: | PA / TPU |
O-Ring Material: | FKM |
Mounting: | 2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw): | M6: 1 Nm |
Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
Fastening Torque (I/O Connection): | M12: 0.5 Nm |
Status Indicator (System Supply): | LED green |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
Input Wiring: | 2-, 3-, 4-wire |
Sensor Type: | PNP |
Output Wiring: | 2-, 3-wire |
Galvanically Isolated: | Yes |
Current per Connector: | max. 1,5 A |
Current per Module: | max. 1,5 A |
Status Indicator (Port): | Status Indicator (Port) |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
UL: | cULus Listed, UL 508 |
UL-File: | E230848 |
CSA: | Yes, via UL |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Item # | Item Description |
---|---|
934763001 | ASBS-R 8 5-4 |
Update and Revision: | Revision Number: 0.27 Revision Date: 03-04-2023 |