LioN-S passive, 6 ports, LED, M12 connection
| Brand: | Belden |
| Product Family: | distribution module |
| Side 1 Product Sub Family: | LioN-S passive |
| Item Description: | ASBSM 6/LED 3 |
| Part Number: | 65346 |
| I/O Connection: | M8, 3-poles, A-coded |
| Number of Ports: | 6 |
| I/O Wiring Configuration: | single I/O per port |
| Control Cable Interface: | M12, 12-poles, A-coded |
| Housing Material: | PBT + ASA |
| Housing Plating: | Nickel, matt |
| Housing Color: | Black |
| Protection Degree / IP Rating**: | IP67 |
| Potted: | No |
| Dimensions (W x H x D): | 30 mm x 28,8 mm x 115 mm |
| Ambient Temperature (Operation)*: | -25 °C to 70 °C |
| Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
| Contact Base Material: | M8, CuSn | M12, CuZn |
| Contact Bearer Material: | PA |
| O-Ring Material: | FKM |
| Fastening Torque (Fixing Screw): | M4: 1 Nm |
| Fastening Torque (Power Connection): | M12: 0.5 Nm (12pin) |
| Fastening Torque (I/O Connection): | M8: 0.3 Nm |
| Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Module Supply Voltage (Range): | 10 V DC to 30 V DC |
| Status Indicator (System Supply): | LED green |
| Current Carrying Capacity of Connector: | max. 1,5 A |
| Current Carrying Capacity of Connector: | max. 1,5 A |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
| Input Wiring: | 2-, 3-, 4-wire |
| Sensor Type: | PNP |
| Status Indicator (Inputs): | LED yellow per channel |
| Output Wiring: | 2-, 3-wire |
| Output Current per Channel: | max. 1.5 A |
| Output Current per Module: | max. 1.5 A |
| Galvanically Isolated: | No |
| Status Indicator (Outputs): | LED yellow per channel |
| Current per Connector: | max. 1,5 A |
| Current per Module: | max. 1,5 A |
| Status Indicator (Port): | Status Indicator (Port) |
| CE: | Yes |
| RoHS Compliant: | Yes |
| China RoHS-Compliant: | Yes |
| UL: | cULus Listed, UL 508 |
| UL-File: | E230848 |
| CSA: | Yes, via UL |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Item # | Item Description |
|---|---|
| 65346 | ASBSM 6/LED 3 |
| Update and Revision: | Revision Number: 0.36 Revision Date: 03-04-2023 |