(6434)Outdoor Fiber Cable
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
(109)T-Splitter Sensor/Actuator M12 to M12, IP67, PUR orange body, 5-pin M12 Male to 4-pin M12 female straight connection, fixed curled nuts to relief installation effort, 2 x M4 mounting holes with distance pins to mounting plate, 50 V AC / 60 V DC, UL: 30 V AC/DC, 4 A
Product Family: | Sensor / Actuator Connectors |
Brand: | Lumberg Automation |
Connector Type: | T-Splitter |
Rated Voltage: | 50 V AC / 60 V DC |
Rated Voltage (UL): | 30 V AC/DC |
Rated Impulse Voltage: | 1,5 kV |
Rated Current*: | 4 A |
Product Sub Family: | M12 T-Connectors |
Attachment Type: | Screw-Locking |
Number of Pins: | 5 |
Contact Resistance: | ≤ 5 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -25°C to +90°C (notice derating) |
Protection Degree / IP Rating**: | IP67 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Ni/Au |
Contact Bearer Material: | PUR |
Contact Bearer Color: | Orange (male side), Black (female side) |
O-Ring Material: | FKM |
UL-File: | E315587 |
UL: | cULus |
RoHS Compliant: | Yes |
Item # | Item Description |
---|---|
33268 | ASBS 2 M12-5S 1-2 F |