Product Hierarchy
Product Hierarchy

ASBS 2 M12-5 1-1 - M12 Micro splitter/T-connector with two M12 female connectors, with self-locking Threaded joint (ASBSA 2 M12-3: with AND circuit)

M12 Micro splitter/T-connector with two M12 female connectors, with self-locking Threaded joint (ASBSA 2 M12-3: with AND circuit)

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: T-Splitter
Voltage Rating: 50 V AC / 60 V DC
Rated Voltage (UL): 30 V AC/DC
Rated Impulse Voltage: 1,5 kV

Technical Data Side 1

Side 1 Product Sub Family: M12 T-Connectors
Attachment Type: Self-locking
Number of Pins: 5
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -25°C to +90°C (notice derating)
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Side 1 Contact Plating: Ni/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange (male side), Black (female side)
O-Ring Material: FKM

Approvals

UL-File: E315587
UL: cULus

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Variants
Item #Item Description
600005221ASBS 2 M12-5 1-1
No accessories are available for this product