Product Hierarchy
Product Hierarchy

ASB-R 4/LED 5-4-328 - LioN-R passive, 4 ports, LED


LioN-R passive, 4 ports, LED

Product Description

Brand: Belden
Side 1 Product Sub Family: Lion-R passive
I/O Connection: M12, 5-poles, A-coded
Number of Ports: 4
I/O Wiring Configuration: single I/O per port
Control Cable Interface: Open End

General Data

Housing Material: Metal, Zinc Die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating**: IP65, IP67
Potted: Yes
Dimensions (W x H x D): 60 mm x 21 mm x 130 mm
Ambient Temperature (Operation)*: -40 °C to 80°C (UL: 60°C; dragchain: 60 °C)
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Contact Base Material: CuZn
Contact Bearer Material: PA / TPU
O-Ring Material: FKM
Mount Type: 2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M6: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm

Power Supply

Status Indicator (System Supply): LED green
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire
Sensor Type: PNP

Digital Output Channels

Output Wiring: 2-, 3-wire
Galvanically Isolated: Yes

Port Channels

Current per Connector: max. 1,5 A
Current per Module: max. 1,5 A
Status Indicator (Port): LED yellow per channel

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 508
UL-File: E230848
CSA: Yes, via UL

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item Description
934758004ASB-R 4/LED 5-4-328/10 M
934758005ASB-R 4/LED 5-4-328/15 M
934758003ASB-R 4/LED 5-4-328/5 M
Update and Revision: Revision Number: 0.48 Revision Date: 02-20-2026
ASB-R_4_LED_5_4_328.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product