Product Hierarchy
Product Hierarchy

ASBM 8/LED 3-345 - LioN-S passive, 8 ports, LED


LioN-S passive, 8 ports, LED

Product Description

Brand: Belden
Side 1 Product Sub Family: LioN-S passive
I/O Connection: M8, 3-poles, A-coded
Number of Ports: 8
I/O Wiring Configuration: single I/O per port
Control Cable Interface: Open End

General Data

Housing Material: PBT + ASA
Housing Color: Black
Protection Degree / IP Rating**: IP67
Potted: No
Dimensions (W x H x D): 30 mm x 25,5 mm x 145 mm
Ambient Temperature (Operation)*: -25 °C to 70 °C
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Contact Base Material: CuSn
Contact Bearer Material: PA
O-Ring Material: FKM
Fastening Torque (Fixing Screw): M4: 1 Nm
Fastening Torque (I/O Connection): M8: 0.3 Nm

Power Supply

Status Indicator (System Supply): LED green
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire
Sensor Type: PNP

Digital Output Channels

Output Wiring: 2-, 3-wire
Galvanically Isolated: No

Port Channels

Current per Connector: max. 1,5 A
Current per Module: max. 1,5 A
Status Indicator (Port): LED yellow per channel

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 508
UL-File: E230848
CSA: Yes, via UL

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item Description
65356ASBM 8/LED 3-345/10 M
65357ASBM 8/LED 3-345/15 M
93658del ASBM 8/LED 3-345/2 M
69388del ASBM 8/LED 3-345/20 M
934637197del ASBM 8/LED 3-345/25 M
934637931ASBM 8/LED 3-345/3 M
934637895del ASBM 8/LED 3-345/30 M
934637896del ASBM 8/LED 3-345/35 M
934637897ASBM 8/LED 3-345/40 M
65355ASBM 8/LED 3-345/5 M
Update and Revision: Revision Number: 0.68 Revision Date: 02-20-2026
ASBM_8_LED_3_345.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product