(109)Brand: | Belden |
Product Sub Family: | LioN-S passive |
Item Description: | ASBM 12 3-347 |
I/O Connection: | M8, 3-poles, A-coded |
Number of Ports: | 12 |
I/O Wiring Configuration: | single I/O per port |
Control Cable Interface: | Open End |
Housing Material: | PBT + ASA |
Housing Color: | Black |
Protection Degree / IP Rating**: | IP67 |
Potted: | No |
Dimensions (W x H x D): | 30 mm x 25,5 mm x 192 mm |
Ambient Temperature (Operation)*: | -25 °C to 70 °C |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Contact Base Material: | CuSn |
Contact Bearer Material: | PA |
O-Ring Material: | FKM |
Fastening Torque (Fixing Screw): | M4: 1 Nm |
Fastening Torque (I/O Connection): | M8: 0.3 Nm |
Status Indicator (System Supply): | LED green |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
Input Wiring: | 2-, 3-, 4-wire |
Sensor Type: | PNP |
Output Wiring: | 2-, 3-wire |
Galvanically Isolated: | No |
Current per Connector: | max. 1,5 A |
Current per Module: | max. 1,5 A |
Status Indicator (Port): | LED yellow per channel |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
Item # | Item Description |
---|---|
934637879 | ASBM 12 3-347/5 M |
Update and Revision: | Revision Number: 0.29 Revision Date: 03-04-2023 |