(4)| Brand: | Belden |
| Side 1 Product Sub Family: | Classic |
| Item Description: | ASB 8-S3064/ |
| I/O Connection: | M12, 5-poles, A-coded |
| Number of Ports: | 8 |
| Control Cable Interface: | Open End |
| Housing Material: | Plastic, TPU |
| Housing Color: | Grey |
| Protection Degree / IP Rating**: | IP67 |
| Potted: | Yes |
| Dimensions (W x H x D): | 60 mm x 25 mm x 152 mm |
| Ambient Temperature (Operation)*: | -15 °C to 80 °C |
| Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
| Contact Base Material: | CuZn |
| Contact Bearer Material: | PA |
| O-Ring Material: | FKM |
| Fastening Torque (I/O Connection): | M12: 0,5 Nm |
| Status Indicator (System Supply): | LED green |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
| Input Wiring: | 2-, 3-, 4-wire |
| Sensor Type: | PNP |
| Output Wiring: | 2-, 3-wire |
| Galvanically Isolated: | No |
| Current per Connector: | max. 1,5 A |
| Current per Module: | max. 1,5 A |
| Status Indicator (Port): | LED yellow per channel |
| CE: | Yes |
| RoHS Compliant: | Yes |
| China RoHS-Compliant: | Yes |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Item # | Item Description | Cable Length |
|---|---|---|
| 105594 | ASB 8-S3064/5 M | 5 m |
| 105595 | ASB 8-S3064/10 M | 10 m |
| Update and Revision: | Revision Number: 0.27 Revision Date: 03-04-2023 |