ASB with FIXCON connector; 8 ports; LED; STL331
| Brand: | Belden |
| Side 1 Product Sub Family: | Classic |
| I/O Connection: | M12, 5/4-poles, A-coded |
| Number of Ports: | 8 |
| I/O Wiring Configuration: | single I/O per port |
| Control Cable Interface: | Open End |
| Housing Material: | Plastic, TPU |
| Housing Color: | Orange |
| Protection Degree / IP Rating**: | IP67 |
| Potted: | Yes |
| Dimensions (W x H x D): | 54 mm x 30,3 mm x 127 mm |
| Ambient Temperature (Operation)*: | -15 °C to 80 °C |
| Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
| Contact Base Material: | CuZn |
| Contact Bearer Material: | PA |
| O-Ring Material: | FKM |
| Fastening Torque (I/O Connection): | M12: 0,5 Nm |
| Accessories to Order Separately: | flat gasket: 733-973-002, GSE 2000-2 NBR for Temp.- bereich: -30°C to +90°C 733-846-003, GSE 2000-3 EPDM for Temp.- bereich: -40°C to +125°C |
| Status Indicator (System Supply): | LED green |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
| Input Wiring: | 2-, 3-, 4-wire |
| Sensor Type: | PNP |
| Output Wiring: | 2-, 3-wire |
| Galvanically Isolated: | No |
| Current per Connector: | max. 1,5 A |
| Current per Module: | max. 1,5 A |
| Status Indicator (Port): | LED yellow per channel |
| CE: | Yes |
| RoHS Compliant: | Yes |
| China RoHS-Compliant: | Yes |
| UL: | cULus Listed, UL 508 |
| UL-File: | E104696 |
| CSA: | Yes, via UL |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Item # | Item Description | Cable Length |
|---|---|---|
| 60602 | ASB 8/LED 5-4-331/10 M | |
| 60603 | ASB 8/LED 5-4-331/5 M | |
| 61037 | ASB 8/LED 5-4-331/15 M | |
| 61039 | ASB 8/LED 5-4-331/2 M | |
| 61040 | ASB 8/LED 5-4-331/20 M | |
| 61041 | ASB 8/LED 5-4-331/25 M | |
| 72936 | ASB 8/LED 5-4-331/30 M | |
| 934636873 | ASB 8/LED 5-4-331/0,5 M | |
| 16082 | ASB 8/LED 5-4-331/3 M | |
| 108187 | ASB 8/LED 5-4-331/5 M G2 | |
| 2982 | ASB 8/LED 5-4-331/35 M | 35 m |
| Update and Revision: | Revision Number: 0.68 Revision Date: 03-04-2023 |