Product Hierarchy
Product Hierarchy

ASB 4/LED 5-4-328-RS120M - ASB with FIXCON connector to 1 1/8" plug; 4 ports; LED




ASB with FIXCON connector to 1 1/8" plug; 4 ports; LED

Product Description

Brand: Belden
Product Sub Family: Classic
I/O Connection: M12, 5/4-poles, A-coded
Number of Ports: 4
I/O Wiring Configuration: single I/O per port
Control Cable Interface: 1 1/8", 12-poles

General Data

Housing Material: Plastic, TPU
Housing Color: Orange
Protection Degree / IP Rating**: IP67
Potted: Yes
Dimensions (W x H x D): ASB: 54 mm x 30,3 mm x 82 mm; 1 1/8": Ø31 x 79 mm
Ambient Temperature (Operation)*: -15 °C to 80 °C
Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Contact Base Material: CuZn
Contact Bearer Material: M12: PA, 1 1/8": PUR
O-Ring Material: FKM
Fastening Torque (I/O Connection): M12: 0,5 Nm

Power Supply

Status Indicator (System Supply): LED green
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire
Sensor Type: PNP

Digital Output Channels

Output Wiring: 2-, 3-wire
Galvanically Isolated: No

Port Channels

Current per Connector: max. 1,5 A
Current per Module: max. 1,5 A
Status Indicator (Port): LED yellow per channel

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 508
UL-File: E104696
CSA: Yes, via UL

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Update and Revision: Revision Number: 0.21 Revision Date: 04-08-2022
ASB_4_LED_5_4_328_RS120.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product