Product Hierarchy
Product Hierarchy

ASB 2-RST 5-228/XXX-RKT 5-228 - Actuator/sensor cordset, M12 Duo-M12, M12: male with M12 male and M12 female , self-locking screw coupling


Actuator/sensor cordset, M12 Duo-M12, M12: male with M12 male and M12 female , self-locking screw coupling

Product Description

Product Family: Y-Connectors
Brand: Lumberg Automation
Voltage Rating: 60 V
Rated Impulse Voltage: 1,5 kV
Current Rating: 4 A

Technical Data Side 1

Side 1 Product Sub Family: M12 Splitter
Side 1 Type of Contact/Gender: male / female
Attachment Type: Self-locking
Number of Pins: 5
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Ambient Temperature (Operation)*: -25°C to +80°C (notice derating)
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Side 1 Design Standard: IEC 61076-2-101 (M12)
Side 1 Pollution Degree: 3
Contact Base Material: CuZn
Side 1 Contact Plating: Ni/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
O-Ring Material: FKM

Cable Data

Cable Number: 226
Number of Wires: 5
Cable Jacket Material: PUR
Cable Jacket Color: Black
Cable Diameter D: 4.6 mm

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Product Characteristics: Drag chain sustainability, Very good resistance to oils, coolants, lubricants as well as emulsions, Very good vibration and shock resistance
No accessories are available for this product