Product Hierarchy
Product Hierarchy

ASB 2-RKWT 4-3-643 - T-Splitter | M12- Male 0° | #Contacts: 4 | with two M12 - Female 90° | #Contacts: 3 | 250 V | Cable: Yellow (TPE); 22 AWG; IEC; cURus





Splitter | M12- Male Straight | #Contacts: 4, A-coded | with two identical M12 - Female Angled, A-coded | #Contacts: 3 | 250 V / 4 A | Cable: Yellow TPE Jacket; 3x0.34 mm² (22 AWG); IEC, cURus 2238

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: T-Splitter
Rated Voltage: 250 V
Rated Current*: 4 A

Technical Data Side 1

Product Sub Family: M12 Splitter
Type of Contact / Gender: Pin Contact / Male
Connector Design: Straight
Attachment Type: Screw-Locking
Number of Pins: 4
Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Brass (Cu/Zn)
Contact Plating: Nickel-plated (Ni)
Contact Bearer Material: Polyurethane (PUR)
Contact Bearer Color: Yellow
O-Ring Material: FKM

Technical Data Side 2

Product Sub Family, Side 2: M12 Splitter
Type of Contact / Gender, Side 2: Socket / Female x 2
Connector Design, Side 2: Angled
Attachment Type, Side 2: Screw-Locking
Number of Pins, Side 2: 4
Contact Resistance, Side 2: ≤ 5 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (Cu/Zn)
Contact Plating, Side 2: Ni/Au
Contact Bearer Material, Side 2: Polyurethane (PUR)
Contact Bearer Color, Side 2: Black
O-Ring Material, Side 2: FKM

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Variants
Item #Item DescriptionCable Length
600007203ASB 2-RKWT 4-3-643/0.6M0.6 m
ASB 2-RKWT 4-3-643_P-13445_CAD.zip
No accessories are available for this product