Product Hierarchy
Product Hierarchy

ASB 2-RKWT 4-3-224 - M12 Micro splitter cordset, double- ended, M12 Duo male connector and two M12 female right angle connectors with self-locking threaded joint, black PUR halogen free molded cable (ASBA 2-RKT: with AND logic).

M12 Micro splitter cordset, double- ended, M12 Duo male connector and two M12 female right angle connectors with self-locking threaded joint, black PUR halogen free molded cable (ASBA 2-RKT: with AND logic).

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: T-Splitter
Voltage Rating: 50 V AC / 60 V DC
Rated Voltage (UL): 63 V
Rated Impulse Voltage: 1,5 kV

Technical Data Side 1

Side 1 Product Sub Family: M12 Splitter
Attachment Type: Self-locking
Number of Pins: 3
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Ambient Temperature (Operation)*: -25°C to +80°C (notice derating)
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Side 1 Pollution Degree: 3
Contact Base Material: CuZn
Side 1 Contact Plating: Ni/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
O-Ring Material: FKM

Cable Data

Cable Number: 224
Number of Wires: 3
Cable Jacket Material: PUR
Cable Jacket Color: Black
Cable Diameter D: 0.169"

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Variants
Item #Item Description
101861ASB 2-RKWT 4-3-224/6 M
101863ASB 2-RKWT 4-3-224/8 M
46949ASB 2-RKWT 4-3-224/1 M
46950ASB 2-RKWT 4-3-224/1,5 M
46951ASB 2-RKWT 4-3-224/2 M
48225ASB 2-RKWT 4-3-224/5 M
49044ASB 2-RKWT 4-3-224/3 M
77684ASB 2-RKWT 4-3-224/4 M
No accessories are available for this product