Product Hierarchy
Product Hierarchy

ASB 2-RKT 5-228 - Actuator/sensor cordset, M12 Duo-M12, M12: male, two M12: female, straight, with self-locking screw coupling


Actuator/sensor cordset, M12 Duo-M12, M12: male, two M12: female, straight, with self-locking screw coupling

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Voltage Rating: 50 V AC / 60 V DC
Rated Impulse Voltage: 1,5 kV
Current Rating: 4 A

Technical Data Side 1

Side 1 Product Sub Family: M12 Splitter
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Straight
Attachment Type: Self-locking
Number of Pins: 5
Coding, Side 1: A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 25 °C to +80 °C
Protection Degree / IP Rating**: IP67
Side 1 Design Standard: IEC 61076-2-101 (M12)
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Translucent
Housing Color: orange/ translucent
Attachment Material: Brass (CuZn)
Attachment Plating: Nickel (Ni)
O-Ring Material: FKM

Cable Data

Cable Type: STL 228
Cable Number: 228
Conductor Size: 22 AWG
Number of Wires: 4
Cycles (Bending): ˃ 1 M
Cable Jacket Material: PUR
Cable Jacket Color: Black
Cable Diameter D: 4.6 mm

Technical Data Side 2

Side 2 Product Sub Family: M12 Splitter
Side 2 Type of Contact/Gender: Socket / Female
Connector Design, Side 2: Straight
Attachment Type, Side 2: Self-locking
Number of Pins, Side 2: 5
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 25 °C to + 80 °C
Protection Degree / IP Rating, Side 2**: IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (Cu/Zn)
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: Orange
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Brass (CuZn)
Attachment Plating, Side 2: Nickel (Ni)
O-Ring Material, Side 2: FKM
Note, Side 2: Do not connect or disconnect under load.

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: Only in locked position with it's proper counterparts
Product Characteristics: Drag chain sustainability, Very good resistance to oils, coolants, lubricants as well as emulsions, Very good vibration and shock resistance

History

Update and Revision: Revision Number: 0.38 Revision Date: 10-06-2026
No accessories are available for this product