Product Hierarchy
Product Hierarchy

ASB 2-RKT 4-3-731 - Industrial connection cable, multiple lengths (1m, 1.5m, 2m), 3-pole connector, halogen-free PUR outer jacket, suitable for various automation applications.

Industrial connection cable, multiple lengths (1m, 1.5m, 2m), 3-pole connector, halogen-free PUR outer jacket, suitable for various automation applications.

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: T-Splitter
Voltage Rating: 30 V / DC
Rated Impulse Voltage: 1,5 kV

Technical Data Side 1

Side 1 Product Sub Family: M12 Splitter
Attachment Type: Self-locking
Number of Pins: 3
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Ambient Temperature (Operation)*: -25°C to +80°C (notice derating)
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Side 1 Pollution Degree: 3
Contact Base Material: CuZn
Side 1 Contact Plating: Ni/Au
Contact Bearer Material: TPU
Contact Bearer Color: Yellow
O-Ring Material: FKM

Cable Data

Cable Number: 731
Number of Wires: 3
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: 0.261"

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Variants
Item #Item Description
600007081ASB 2-RKT 4-3-731/0.3M
600007126ASB 2-RKT 4-3-731/0.5M
600007128ASB 2-RKT 4-3-731/1M
600007129ASB 2-RKT 4-3-731/2M
No accessories are available for this product