Product Hierarchy
Product Hierarchy

ASB 2-RKT 4-3-643 KIT P-13445 - KIT - Splitter | M12- Male Straight | #Contacts: 4, A-coded | with two identical M12 - Female Straight, A-coded | #Contacts: 3 | 250 V / 4 A | Cable: Yellow TPE Jacket; 3x0.34 mm² (22 AWG); IEC, cURus 2238 with custom wiring AND (1) RST 4-RKT 4-643/0.3M

KIT - Splitter | M12- Male Straight | #Contacts: 4, A-coded | with two identical M12 - Female Straight, A-coded | #Contacts: 3 | 250 V / 4 A | Cable: Yellow TPE Jacket; 3x0.34 mm² (22 AWG); IEC, cURus 2238 with custom wiring AND (1) RST 4-RKT 4-643/0.3M

Product Description

Brand: Lumberg Automation
Connector Type: T-Splitter
Voltage Rating: 250 V

Technical Data Side 1

Side 1 Product Sub Family: M12 Splitter
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding, Side 1: A
Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Side 1 Contact Plating: Nickel-plated (Ni)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Brass (CuZn)
Attachment Plating: Nickel (Ni)
O-Ring Material: FKM
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 643
Conductor Size: 22 AWG
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 7 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 5.10 mm (.201”)
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.83 mm [0.072”]
Ambient Temperature (Fixed Installation): - 10 °C - + 105 °C
Ambient Temperature (Flex Installation): - 25 °C - + 105 °C
UL Cable Type: PLTC
Flammability Class (Cable Jacket): Jacket FT-4
Cable Characteristics: Oil Resistant, C-Track rated

Technical Data Side 2

Side 2 Product Sub Family: M12 Splitter
Side 2 Type of Contact/Gender: Socket / Female
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 4
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 5 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Design Standard, Side 2: IEC 61076-2-101
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (Cu/Zn)
Contact Plating, Side 2: Nickel-plated (Ni)
Contact Bearer Material, Side 2: Polyurethane (PUR)
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: Yellow
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Brass (CuZn)
Attachment Plating, Side 2: Nickel (Ni)
O-Ring Material, Side 2: FKM
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight
Note, Side 2: Do not connect or disconnect under load.

Safety & Environmental Compliance

RoHS Compliant: Yes
No accessories are available for this product