Product Hierarchy
Product Hierarchy

ASB 2-RKT 4-3-637 - M12 Micro splitter cordset, double-ended, M12-duo, male straight to two M12, female straight connectors with self-locking threaded joint, yellow TPE 18 gauge molded cable.

M12 Micro splitter cordset, double-ended, M12-duo, male straight to two M12, female straight connectors with self-locking threaded joint, yellow TPE 18 gauge molded cable.

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: T-Splitter
Voltage Rating: 30 V
Rated Voltage (UL): 30 V
Rated Impulse Voltage: 1,5 kV

Technical Data Side 1

Side 1 Product Sub Family: M12 Splitter
Attachment Type: Self-locking
Number of Pins: 3
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Ambient Temperature (Operation)*: -40°C to +90°C (notice derating)
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Contact Base Material: CuZn
Side 1 Contact Plating: Ni/Au
Contact Bearer Material: TPU
Contact Bearer Color: Yellow
O-Ring Material: FKM

Cable Data

Cable Number: 637
Number of Wires: 3
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: 0.280"

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Variants
Item #Item Description
600003372ASB 2-RKT 4-3-637/0.3M
600004668ASB 2-RKT 4-3-637/0.6M
600004669ASB 2-RKT 4-3-637/1M
600004670ASB 2-RKT 4-3-637/1.5M
600004671ASB 2-RKT 4-3-637/2M
600004672ASB 2-RKT 4-3-637/5M
600005345ASB 2-RKT 4-3-637/3M
600006614ASB 2-RKT 4-3-637/7M
600006617ASB 2-RKT 4-3-637/10M
No accessories are available for this product