Product Hierarchy
Product Hierarchy

ASB 2-RKMWV/LED A 3-224 - M12 Micro splitter cordset, double-ended, M12 Duo male connector and two M8 female right angle connectors with LED operation and function indicator, self-locking threaded joint, black PUR halogen free molded cable..

M12 Micro splitter cordset, double-ended, M12 Duo male connector and two M8 female right angle connectors with LED operation and function indicator, self-locking threaded joint, black PUR halogen free molded cable..

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: T-Splitter
Voltage Rating: 60 V
Rated Voltage (UL): 32 V
Current Rating: 4 A

Technical Data Side 1

Side 1 Product Sub Family: M12 Splitter
Side 1 Type of Contact/Gender: male / female
Attachment Type: Self-locking
Number of Pins: 3
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Ambient Temperature (Operation)*: -25°C to +80°C (notice derating)
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Side 1 Design Standard: IEC 61076-2-101 (M12), IEC 61076-2-104 (M8)
Side 1 Pollution Degree: 3
Contact Base Material: CuZn
Side 1 Contact Plating: Ni/Au
Contact Bearer Material: PA / TPU
Contact Bearer Color: Orange
Molded Body Color: black
Housing Color: orange/ translucent
O-Ring Material: FKM

Cable Data

Cable Number: 224
Number of Wires: 3
Cable Jacket Material: PUR
Cable Jacket Color: Black
Cable Diameter D: 0.169"

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: Only in locked position with it's proper counterparts
Product Characteristics: Drag chain sustainability, Very good resistance to oils, coolants, lubricants as well as emulsions, Very good vibration and shock resistance
Variants
Item #Item Description
43523ASB 2-RKMWV/LED A 3-224/0,3 M
43525ASB 2-RKMWV/LED A 3-224/0.6 M
600003057ASB 2-RKMWV/LED A 3-224/1 M
600003241ASB 2-RKMWV/LED A 3-224/5M
600003284ASB 2-RKMWV/LED A 3-224/2 M
6X0022207ASB 2-RKMWV/LED A 3-224/15M
6X0043535ASB 2-RKMWV/LED A 3-224/1,5 M
No accessories are available for this product