Product Hierarchy
Product Hierarchy

ASB 2-GAN22LU-V24-226 - Splitter - M12 Male → 2xForm A | Cable: Black PUR; 0.50 mm² 30 V | Varistor & LED






Valve | Splitter Cordset | M12 Male Straight, 5-pole, A-code → 2xForm A Female Angled, 2+2PE | Cable: PUR 3x0.50 mm² (20AWG) | 30 V / 4 A | Varistor & LED

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5
n.c.brownbluebrowngreen/yellow
Face View Side 2
Pin 1Pin 2PEPE1PE2
brownbluegreen/yellowgreen/yellowgreen/yellow

Product Description

Brand: Hirschmann
Connector Type: T-Splitter
Shielding Type: Unshielded
Replacement for: ASB 2-VAD 1A-1-3-226
Voltage Rating: 30 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 24 V AC/DC
Current Rating: 4 A

Technical Data Side 1

Side 1 Product Sub Family: M12 Standard
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: M12 Male | Straight
Attachment Type: Coupling Screw
Number of Pins: 5
Coding, Side 1: A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Cross Section: 0.50 mm²
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Grey Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Copper Alloy (CuZn)
Attachment Plating: Nickel (Ni)
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Note: 1. Do not connect or disconnect under load.

Cable Data

Cable Number: 226
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Cycles (Torsion): ˃ 5 M @ ± 360 °/1 m
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Black
Cable Diameter D: Ø 4.6 mm | 0.181"
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 1.50 mm | 0.06"
Ambient Temperature (Fixed Installation): - 50 °C to + 105 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 25 °C to + 105 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C to + 60 °C
Flammability Class (Cable Jacket): DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Halogen-Free: Yes | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments
Core Colors: brown, blue, green/yellow

Technical Data Side 2

Side 2 Product Sub Family: GAN
Side 2 Type of Contact/Gender: Socket Contact / Female
Connector Design, Side 2: 2 x Form A | Angled
Attachment Type, Side 2: Central Screw
Number of Pins, Side 2: 2+2PE
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 50
Ambient Temperature (Operation), Side 2*: - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]
Protection Degree / IP Rating, Side 2**: IP65, IP67 (IP69K: without additional gasket; max. +80 °C)
Design Standard, Side 2: DIN EN 175301-803-A, ISO 4400
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance, Side 2: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Copper Alloy (CuZn)
Contact Plating, Side 2: Copper over Tin (Cu/Sn)
Contact Bearer Material, Side 2: Glass-filled Polyamides (PA GF)
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: Grey Translucent
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Steel, Philips combi slot
Gasket Material, Side 2: Molded Integrated Gasket
Protection Circuitry, Side 2: Varistor & LED
Function Indicator, Side 2: Yellow LED
Bridge Rectifier, Side 2: No
Protective Circuit, Side 2: Varistor (MOV)
Fastening Torque (Attachment), Side 2: Form A: (50-60) Ncm, hand-tight with screw driver
Accessories to Order Separately, Side 2: 934887001 - GAN EPDM gasket and holding clip
Note, Side 2: 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.

Approvals

VDE: Yes

Safety & Environmental Compliance

REACH: Yes
RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Update and Revision: Revision Number: 0.43 Revision Date: 10-29-2026
Variants
Item #Item DescriptionCable LengthReplacement For
934755006ASB 2-GAN22LU-V24-2260500-1UC5 mID: 55766 Name: ASB 2-VAD 1A-1-3-226/5 M
934755005ASB 2-GAN22LU-V24-2260200-1UC2 mID: 43788 Name: ASB 2-VAD 1A-1-3-226/2 M
934755004ASB 2-GAN22LU-V24-2260150-1UD1.5 mID: 43787 Name: ASB 2-VAD 1A-1-3-226/1.5 M
934755003ASB 2-GAN22LU-V24-2260100-1UD1 mID: 43785 Name: ASB 2-VAD 1A-1-3-226/1 M
934755002ASB 2-GAN22LU-V24-2260060-1UD0.6 mID: 44242 Name: ASB 2-VAD 1A-1-3-226/0,6 M
934755001ASB 2-GAN22LU-V24-2260030-1UD0.3 mID: 46756 Name: ASB 2-VAD 1A-1-3-226/0,3 M
ASBGAN_V2x.bak000.zip
Derating_ASB_GAN.pdf
No accessories are available for this product