Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(521)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
FX MULTI-FIBER TRUNK, OS2, 24 FIBERS, LC DUPLEX (JACKETED x 1.0M x IN-LINE) - LC DUPLEX (JACKETED x 1.0M x IN-LINE), OFNP, xxx M (LENGTH IN METERS), YELLOW JACKET
| Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Count: | 24 |
| Fiber Color Code: | TIA-598-D |
| Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
|---|---|---|---|---|---|---|
| Connector A (Inside End) | LC Duplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
| Connector B (Outside End) | LC Duplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
| Description | Transition | Length (m) | Diameter | Geometry |
|---|---|---|---|---|
| Connector A (Inside End) | LPM | 1.0 m | 2.0 mm | In-Line |
| Connector B (Outside End) | LPM | 1.0 m | 2.0 mm | In-Line |
| Cable Nominal OD | Jacket Color |
|---|---|
| 4.8 mm | Yellow |
| Overall Assembly Length |
|---|
| xxx meters |
| Range | Tolerance |
|---|---|
| 0 to 2 meters | +0.2 / -0 meter |
| 2.1 to 4.9 meters | +0.3 / -0 meter |
| 5 to 40 meters | +0.4 / -0 meter |
| over 40 meters | +1.0% / -0% |
| Armor Type and Material: | No Armor |
| Polarity Identification: | A-to-B / B-to-A |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | LC Duplex | 0.25 dB | 55 dB |
| Connector B (Outside End) | LC Duplex | 0.25 dB | 55 dB |
| Pulling Eye Type: | FX Pulling Eye |
| Pulling Eye Location: | Outside End |
| Pulling Eye Tension: | 100 lbs |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Operating Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -10°C to +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | OFNP |
| UL Rating: | Plenum |
| TIA/EIA Compliance: | TIA/EIA 568.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Standard Compliance(s): | ACMA |
| Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
| Update and Revision: | Revision Number: 0.17 Revision Date: 10-21-2025 |