FX MULTI-FIBER TRUNK, OS2, 12 FIBERS, LC DUPLEX (JACKETED x 1.0M x IN-LINE) - LC DUPLEX (JACKETED x 1.0M x IN-LINE), OFNP, xxx M (LENGTH IN METERS), YELLOW JACKET
| Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Count: | 12 |
| Fiber Color Code: | TIA-598-D |
| Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
|---|---|---|---|---|---|---|
| Connector A (Inside End) | LC Duplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
| Connector B (Outside End) | LC Duplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
| Description | Transition | Length (m) | Diameter | Geometry |
|---|---|---|---|---|
| Connector A (Inside End) | LPM | 1.0 m | 2.0 mm | In-Line |
| Connector B (Outside End) | LPM | 1.0 m | 2.0 mm | In-Line |
| Cable Nominal OD | Jacket Color |
|---|---|
| 4.8 mm | Yellow |
| Overall Assembly Length |
|---|
| xxx meters |
| Range | Tolerance |
|---|---|
| 0 to 2 meters | +0.2 / -0 meter |
| 2.1 to 4.9 meters | +0.3 / -0 meter |
| 5 to 40 meters | +0.4 / -0 meter |
| over 40 meters | +1.0% / -0% |
| Armor Type and Material: | No Armor |
| Polarity Identification: | A-to-B / B-to-A |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | LC Duplex | 0.25 dB | 55 dB |
| Connector B (Outside End) | LC Duplex | 0.25 dB | 55 dB |
| Pulling Eye Type: | FX Pulling Eye |
| Pulling Eye Location: | Outside End |
| Pulling Eye Tension: | 100 lbs |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Operating Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -10°C to +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | OFNP |
| UL Rating: | Plenum |
| TIA/EIA Compliance: | TIA/EIA 568.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Standard Compliance(s): | ACMA |
| Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
| Update and Revision: | Revision Number: 0.19 Revision Date: 10-21-2025 |