Product Hierarchy
Product Hierarchy

AS12LCALCAI092M - OS2 12F LC_SX LC_SX 92M, IO_OFNP 900x0.5xIL 900x0.5xIL

FX MULTI-FIBER TRUNK, OS2, 12 FIBERS, LC SIMPLEX (900UM x 0.5M x IN-LINE) - LC SIMPLEX (900UM x 0.5M x IN-LINE), I/O OFNP, 92 M, BLACK JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 9/125 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorFerruleBoot MaterialBoot Color
Connector A (Inside End)LC SimplexPlasticBlueZirconia CeramicRubberBlue
Connector B (Outside End)LC SimplexPlasticBlueZirconia CeramicRubberBlue
Fan-out (Legs)
DescriptionTransitionLength (m)DiameterGeometry
Connector A (Inside End)LPM0.5 m900 µmIn-Line
Connector B (Outside End)LPM0.5 m900 µmIn-Line
Assembly Cable
Cable Nominal ODJacket Color
4.8 mmBlack
Measurement
Overall Assembly LengthPackaging
92 m (301.8 ft)Individually packaged in a plastic spool
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: A-to-A / B-to-B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)LC Simplex0.25 dB55 dB
Connector B (Outside End)LC Simplex0.25 dB55 dB

Mechanical Characteristics

Pulling Eye Type: FX Pulling Eye
Pulling Eye Location: Outside End
Pulling Eye Tension: 100 lbs
Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -40C to +75C
Storage Temperature Range: -40C to +75C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNP
UL Rating: I/O Plenum
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.4 Revision Date: 03-10-2025
Date: 2013-01-01
No accessories are available for this product