Product Hierarchy
Product Hierarchy

APNS1048R - 48 Channels Longframe B-Gauge Audio Patch Panel


Audio Patch Panel, Mounted with 2 rows of 24 Long frame B Gauge jacks(2x24 density), 1RU rack height , Black

Product Overview

Suitable Applications: Audio system for multi-functional hall, PA Systems, the audio control system in the broadcast station, suitable for AES/EBU Signals (digital) etc.

Physical Characteristics (Overall)

Height: 44.0 mm
Packaging: Individually packaged in a cardboard inner box, 4 pieces inner box packaged in a master carton.
Weight: 2.2 kg

Connectors

Materials
DescriptionMaterialType
JackLong frame B Gauge Jack standard solder lugs
Jack contactPalladium plated
Jack shell Die-casting Alloy

Construction and Dimensions

Max Capacity: 48 channels

Electrical Characteristics

Dielectric Strength: >0.5 kVdc
Insulation Resistance: >1 G Ohm
Contact Resistance (Spring Contact): <20 mOhm
Contact Resistance (Switch Contact): <15 mOhm
Channel Separation at 10 kHz, 600 Ohm termination: >100 dB
Channel Separation at 6 kHz, 110 Ohm termination: >40 dB

Temperature Range

UL Temp Rating: -3 0°C To + 8 0°C

Mechanical Characteristics

Dimensions (WxHxD)
LengthHeight
482.7 mm44.0 mm

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Variants
Item #ColorPut-Up TypeLength
APNS1048RBlack1U482.7 mm

Product Notes

Notes: Components: Audio patch panel, Insertion force <25N, Withdrawal force >10N, Life time for the jack: Not less than 20000 mating cycles, Mating plug: Long frame B Gauge plug MIL P 642/2

History

Update and Revision: Revision Number: 0.14 Revision Date: 02-07-2025
No accessories are available for this product