Product Hierarchy
Product Hierarchy

AP-JIS-BLANK-W - JIS ADAPTER KIT BLANK, WHITE

JIS ADAPTER KIT BLANK, WHITE

Product Overview

Suitable Applications: Compatible with standard JIS faceplate, for unused port

Physical Characteristics (Overall)

Overall Height: 22.7 mm
Overall Width: 44 mm
Depth: 12.6 mm

Connectors

Materials
Material
ABS

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL-94HB

History

Update and Revision: Revision Number: 0.4 Revision Date: 10-15-2025
No accessories are available for this product