Top Fan Tray (4 Fan Units) for AP900001, 42U, Aluminum Frame Cabinet, Black Color
| Product Overview: | *Cabinet accessory need to be purchased separately |
| Overall Width: | 365.4 mm |
| Overall Depth: | 395.4 mm |
| Input Voltage: | 230 Vac |
| Frequency: | Voltage frequency : 50/60Hz |
| Mechanical Characteristics Note: | Air Flow : 91/105CFM, Speed (R.P.M.): 2600/3000, Noise Level : 43/44dB(A), Bearing sytem : Ball Bearing, Rated Input Power : 21/19W |
| Operating Temperature Range: | -10°C to 65°C |
| Storage Temperature Range: | -15°C to 70°C |
| Color: | Black |
| Part Number: | AP900011 |
| Update and Revision: | Revision Number: 0.28 Revision Date: 06-29-2023 |