(109)Regular Fixed Shelf with perforation 19" for AP900001. Mounted on each corner to the frame for maximum stability
Product Overview: | *Cabinet accessory need to be purchased separately |
Features: | Regular 19" Fixed Shelf for supporting equipment up to 100kg. |
Environmental Space: | Indoor |
Width: | 408 mm |
Depth: | 480 mm |
Load Capacity - Static: | 100 kg |
Finish: | Powder Coated |
Material: | Cold rolled powder coated steel |
Part Number: | AP900009 |
Packaging: | Individually packaged |
Update and Revision: | Revision Number: 0.22 Revision Date: 04-08-2022 |