Metal Solid 1U Blank Panel for AP900001 and AP900002 Cabinet.
| Product Overview: | *Cabinet accessory need to be purchased separately |
| Features: | Easy installable Blank panel for 19” mounting using standard cage nuts. Installing the Blank panel in the rack makes the installation look neat and tidy. Also the Blank panel prevents airflow escaping to the back without passing through the active equipment. |
| Environmental Space: | Indoor |
| Overall Height: | 44 mm |
| Overall Width: | 482 mm |
| Finish: | Powder Coated |
| Material: | Cold rolled powder coated steel |
| Part Number: | AP900003 |
| Packaging: | Individually packaged |
| Update and Revision: | Revision Number: 0.18 Revision Date: 04-08-2022 |