Product Hierarchy
Product Hierarchy

AP900002 - 19", 42U, 800(W)x1100(D) Network Cabinet with Aluminum Frame and Front/Rear Split Doors, Black


19", 42U, 800(W)x1100(D) Network Cabinet with Aluminum Frame and Front/Rear Split Doors, Black

Application

Product Overview: Cabinet-19" vertical rail:Aluminum Alloy, Side Panels & Doors Material:Cold rolled powder coated steel, Side Panels:Split side panel provide convenient access for the equipment installation, Rails Depth adjustable:Depth adjustable 19” vertical mounting rails compatible with mainstream IT equipment, Rails Indications:RU numbers printed on the 19’’ rails, Casters:The cabinet equipped with casters are easy for the cabinet deployment, PDU Rails:PDU rails provide management for the power and cable. Note:Cabinet accessory need to be purchased separately. Accessories-Fixed Shelf:AP900010, Vertical Cable Manager:AP900008, Blank Panel:AP900003, Fan Top Unit:AP900004, E-lock with IC card:AP900005, Top cap brush:AP900013
Features: For housing electronics hard ware like servers, switches, Copper and Fiber panels etc in a variety of environment like Server rooms, Network rooms, Data Centers etc.
Environmental Space: Indoor

Construction and Dimensions

Rack Units: 42U
Overall Height: 1955* mm
Overall Width: 800 mm
Overall Depth: 1100 mm

Mechanical Construction

Mechanical Construction Note: *Overall height of cabinet without casters
Door Type: Split doors with approx. 70% airflow by mesh pattern

Mechanical Characteristics

Mechanical Characteristics Note: Relative Humidity:≤ 85%, IP Rating:IP 20
Load Capacity - Static: 1200 kg

Environmental and Overall Characteristics

Operating Temperature Range: -5°C to +65°C
Storage Temperature Range: -25°C to +55°C
Color: Black

Standards

ANSI Compliance: ANSI/EIA RS-310-E

Related Part Numbers

Part Number: AP900002
Included Parts: PDU rails (2x), Side panels (4x), Casters & Heavy duty leveling legs (4x)
Update and Revision: Revision Number: 0.38 Revision Date: 04-08-2022
No accessories are available for this product