(6434)Outdoor Fiber Cable
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
(109)110 to 110, 2Pair, Cat5e 110 Cross-Connect Patch Cord, 10M
Suitable Applications: | Category 5e 110 series patch cords are designed for voice and data distribution applications. Both 110-110 and 110-RJ45 are available. |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material |
---|---|
Plug Housing | Polycarbonate, UL 94 V-2 rated |
Operating Temperature Range: | -10°C To +60°C |
ISO/IEC Compliance: | ISO/IEC 11801 |
TIA/EIA Compliance: | TIA-568.2-D |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
Item # | Length |
---|---|
AP300022-10M | 10 m |
Notes: | Transmission Characteristics : Exceed Cat 5e requirements for channel level performance per TIA 568.2-D as well as class E performance as specified in IEC 11801 |
Update and Revision: | Revision Number: 0.10 Revision Date: 04-08-2022 |