110 to 110, 2Pair, Cat5e 110 Cross-Connect Patch Cord, 5M
| Suitable Applications: | Category 5e 110 series patch cords are designed for voice and data distribution applications. Both 110-110 and 110-RJ45 are available. |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material |
|---|---|
| Plug Housing | Polycarbonate, UL 94 V-2 rated |
| Operating Temperature Range: | -10°C To +60°C |
| ISO/IEC Compliance: | ISO/IEC 11801 |
| TIA/EIA Compliance: | TIA-568.2-D |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Item # | Length |
|---|---|
| AP300022-05M | 5 m |
| Notes: | Transmission Characteristics : Exceed Cat 5e requirements for channel level performance per TIA 568.2-D as well as class E performance as specified in IEC 11801 |
| Update and Revision: | Revision Number: 0.10 Revision Date: 04-08-2022 |