Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
110 to 110, 1Pair, Cat5e 110 Cross-Connect Patch Cord, 5M
| Suitable Applications: | Category 5e 110 series patch cords are designed for voice and data distribution applications. Both 110-110 and 110-RJ45 are available. |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material |
|---|---|
| Plug Housing | Polycarbonate, UL 94 V-2 rated |
| Operating Temperature Range: | -10°C To +60°C |
| ISO/IEC Compliance: | ISO/IEC 11801 |
| TIA/EIA Compliance: | TIA-568.2-D |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Item # | Length |
|---|---|
| AP300021-05M | 5 m |
| Notes: | Transmission Characteristics : Exceed Cat 5e requirements for channel level performance per TIA 568.2-D as well as class E performance as specified in IEC 11801 |
| Update and Revision: | Revision Number: 0.10 Revision Date: 04-08-2022 |