Product Hierarchy
Product Hierarchy

AP300020-07M - 110 to RJ45, 1Pair, Cat5e 110 Cross-Connect Patch Cord, 7M


110 to RJ45, 1Pair, Cat5e 110 Cross-Connect Patch Cord, 7M

Product Overview

Suitable Applications: Category 5e 110 series patch cords are designed for voice and data distribution applications. Both 110-110 and 110-RJ45 are available.

Physical Characteristics (Overall)

Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterial
Plug HousingPolycarbonate, UL 94 V-2 rated
Contact BladePhosphor bronze plated with 50u" gold over 100u" nickel undercoat

Temperature Range

Operating Temperature Range: -10°C To +60°C

Standards

ISO/IEC Compliance: IEC 60603-7, IEC 11801
TIA/EIA Compliance: TIA-568.2-D

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Related Part Numbers

Variants
Item #Length
AP300020-07M7 m

Product Notes

Notes: Transmission Characteristics : Exceed Cat 5e requirements for channel level performance per TIA 568.2-D as well as class E performance as specified in IEC 11801. Contact blade information and IEC 60603-7 compliance is only suitable for RJ45 plug, it’s not suitable for 4 pair 110 connector.

History

Update and Revision: Revision Number: 0.10 Revision Date: 04-08-2022
Date: 2013-01-01
No accessories are available for this product