(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
110 to RJ45, 1Pair, Cat5e 110 Cross-Connect Patch Cord, 1M
| Suitable Applications: | Category 5e 110 series patch cords are designed for voice and data distribution applications. Both 110-110 and 110-RJ45 are available. |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material |
|---|---|
| Plug Housing | Polycarbonate, UL 94 V-2 rated |
| Contact Blade | Phosphor bronze plated with 50u" gold over 100u" nickel undercoat |
| Operating Temperature Range: | -10°C To +60°C |
| ISO/IEC Compliance: | IEC 60603-7, IEC 11801 |
| TIA/EIA Compliance: | TIA-568.2-D |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Item # | Length |
|---|---|
| AP300020-01M | 1 m |
| Notes: | Transmission Characteristics : Exceed Cat 5e requirements for channel level performance per TIA 568.2-D as well as class E performance as specified in IEC 11801. Contact blade information and IEC 60603-7 compliance is only suitable for RJ45 plug, it’s not suitable for 4 pair 110 connector. |
| Update and Revision: | Revision Number: 0.13 Revision Date: 05-14-2025 |