Product Hierarchy
Product Hierarchy

AP106503 - KeyConnect Shielded and Unshielded Patch Panel with Shutter, 24-Port, 1U, Black (Empty)


KeyConnect Shielded and Unshielded Patch Panel with Shutter, 24-Port, 1U Flat Style, Black (Empty)

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200.

Physical Characteristics (Overall)

Overall Height: 44.5 mm
Overall Width: 482.6 mm
Overall Depth: 110 mm
Number of Ports: 24 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box.
Weight: 0.8 kg

Connectors

Materials
DescriptionMaterial
Panel BodySPCC
Transparent Shutter & Label HolderPC
Black PlasticABS

Construction and Dimensions

Max Capacity: 24 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Related Parts: Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks, REVConnect Modular Jacks as well as KeyConnect Multimedia Modules.
Variants
Item #ColorPutup Type
AP106503Black1U

Product Notes

Included Parts: 4 Screws (M6*16); 4 M6 Nuts; 1 Ground Wire(200mm), Rear Cable Management Bar, Cable Ties
Notes: For proper installation refer to Installation Guide PX105408 included with the product

History

Update and Revision: Revision Number: 0.29 Revision Date: 04-08-2022
No accessories are available for this product