4 Ports Cassettes for KeyConnect unshielded jacks and fiber adapter, Black(empty)
| Environmental Space: | Indoor |
| Suitable Applications: | Applicable for backbone terminations in telecommunications rooms or main distribution rooms among enterprise data center, CCTV, access to AP points, hospitality rooms, 5Gbase-station, etc. |
| Overall Height: | 27 mm |
| Overall Width: | 83 mm |
| Depth: | 150 mm |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Material | Color |
|---|---|
| ABS | Black, Transparent Cover |
| MII Order #39 (China RoHS): | Yes |
| Included Parts: | Splice organizer |
| Related Parts: | Belden KeyConnect-style series parts - 10GX UTP Modular Jack (Cat6A), Cat6+ UTP Modular Jack (Cat6), Cat5e UTP Modular Jack (Cat5e), LC Duplex Fiber Adapter Module, 2U, 19’’ Rack mount enclosure - AP104220; Cassettes holder - AP104222 |
| Notes: | Due to the dimension reasons, the cassettes will not support Belden’s REV series products and shield jacks |
| Update and Revision: | Revision Number: 0.18 Revision Date: 04-08-2022 |