Product Hierarchy
Product Hierarchy

AP104222 - Cassette Holder


Cassettes holder support KeyConnect module cassettes for different applications

Product Overview

Suitable Applications: Applicable for limited space in central office equipment bays

Physical Characteristics (Overall)

Overall Height: 36 mm
Overall Width: 87 mm
Overall Depth: 97 mm

Connectors

Materials
MaterialColor
SPCCBlack
ABSBlack

Temperature Range

Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Applicable Environmental and Other Programs

Environmental Space: Indoor
MII Order #39 (China RoHS): Yes

Related Part Numbers

Related Parts: KeyConnect module cassettes: AP104223

Product Notes

Included Parts: Base plates, Screws

History

Update and Revision: Revision Number: 0.12 Revision Date: 04-08-2022
No accessories are available for this product