Product Hierarchy
Product Hierarchy

AP104220 - AP104220-FX 2U Rack Mount Patch Panel Housing


FX 2U Rack Mount Housing, front-access design, holds up to 12 KeyConnect module cassettes, Black (Empty)

Product Overview

Suitable Applications: This 2U/19 in. copper and fiber multipurpose patch panel is suitable to mount with 19 in. standard equipment rack and cabinet located in central office equipment bays and especially designed for hospitality one-to-one management.

Physical Characteristics (Overall)

Overall Height: 89 mm
Overall Width: 482 mm
Overall Depth: 385 mm
Number of Ports: 48 Port
Weight: 3.6 kg

Connectors

Materials
MaterialColor
SPCCBlack
ABSBlack

Temperature Range

Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Applicable Environmental and Other Programs

Environmental Space: Indoor
MII Order #39 (China RoHS): Yes

Related Part Numbers

Related Parts: KeyConnect module cassettes: AP104223; Blank plate for unoccupied slot: AP104221

Product Notes

Included Parts: Velcro tape, Cage nuts, Screws and Label
Notes: Number of Slots:12 Slots

History

Update and Revision: Revision Number: 0.20 Revision Date: 11-19-2024
No accessories are available for this product