Product Hierarchy
Product Hierarchy

AP100690 - 100-pair with 5-pair Connecting Blocks, 1U, Rack Mount, 110 Cross-Connect System


100-pair with 5-pair connecting blocks, 1U, 19’’ rack mount 110 cross connect assembly

Product Overview

Suitable Applications: 110 Cross-Connect System uses high reliability Insulation Displacement Connection (IDC) contacts to provide high performance connections for voice and data distribution systems

Physical Characteristics (Overall)

Overall Height: 44.40 mm
Overall Width: 482.60 mm
Overall Depth: 37.50 mm
Packaging: Individually packaged in a cardboard box.

Connectors

Materials
DescriptionMaterialType
Front ConnectionSteelFlush
Rear ConnectionPhosphor Bronze Alloy with Sn AlloyIDC
Connector BodyHigh-Impact, Flame-Retardant Plastic with UL 94-V0Housing

Construction and Dimensions

Max Capacity: 100 Pair

Electrical Characteristics

Dielectric Strength: 1000Vac for 1min, No Breakdown
Insulation Resistance: 500MOhm at 100Vdc

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Termination Interface
Durabilities
Not Less than 20cycles

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Variants
Item #Color
AP100690Black

Product Notes

Included Parts: 1U, 19’’ Base, 5-pair Blocks, Label Holder, Designation Label
Notes: Transmission Performance : Exceeds the channel and permanent link requirements of ANSI/TIA 568.2-D Category 5e standard. IDC Wire Gauge : 22AWG~26AWG

History

Update and Revision: Revision Number: 0.16 Revision Date: 04-08-2022
No accessories are available for this product