(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)KeyConnect Empty Frame, 6 Ports, Black
Environmental Space: | Indoor |
Suitable Applications: | Compatible with AP100045 wall mount fiber patch panel |
Weight: | 0.23 lbs |
Height: | 38 mm |
Width: | 155 mm |
Max Capacity: | 6 ports, Unshielded KeyConnect modular jack or KeyConnect LC & SC adapter |
Footprint/Type: | KeyConnect |
Operating Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -40°C to +70°C |
Description | Material | Color |
---|---|---|
Frame | SPCC (Steel) | Black |
ISO/IEC Compliance: | ISO 2768-1 |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | AP100045 wall mount fiber patch panel is fully compatible with Belden fiber adapter strip & KeyConnect Frame (AP100065). KeyConnect Frame can support 6 ports unshielded KeyConnect modular jack or Key Connect LC & SC adapter. Please contact our sales representatives for further information. |
Item # | Color | Connector Type | Port Count |
---|---|---|---|
AP100065 | Black | KeyConnect | 6 Port |
Packaging: | Individually packaged in a clear plastic bag |
Notes: | KeyConnect modular jack or Key Connect LC & SC adapters need to be purchased separately |
Update and Revision: | Revision Number: 0.24 Revision Date: 04-08-2022 |