Product Hierarchy
Product Hierarchy

AP100047 - 12-Port Consolidation Point Box


12-Port Consolidation Box with Shutter (Black)

Application

Suitable Applications: The product can be installed in ceiling or raised floor
Product Overview: Related Parts: KeyConnect style Category 5e, Category 6 and Category 6A connectors and couplers, Max.Capacity: 12 Ports
Environmental Space: Indoor

Construction and Dimensions

Overall Height: 45 mm
Overall Width: 230 mm
Overall Depth: 200 mm

Mechanical Characteristics

Mechanical Characteristics Note: Cable Entry: Bottom & Back

Environmental and Overall Characteristics

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Material: SPCC + ABS

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Included Parts: Expansion Screw (M6*40)*4; Velcro Tape(L=150mm)*10; Grounding Wire*1; Label*1
Packaging: Individually packaged in a cardboard box
Update and Revision: Revision Number: 0.28 Revision Date: 04-08-2022
No accessories are available for this product