(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)1U/19’’ unscreened patch panel with 24 ports that can accommodate Belden KeyConnect unshielded RJ45 module or Belden KeyConnect LC Duplex Fiber Adapter Module, which makes it possible to combine the fiber and copper category cables into one patch panel. Unoccupied ports can be snapped in blank inserts
Environmental Space: | Indoor |
Suitable Applications: | This hybrid patch panel applicable for Fiber Express Solutions for Backbone, Telecommunications Room, Main Distribution Room and Data Centers along with Copper solution compatible with a variety of modulars that are suitable for use with Cat6A, Cat6 and Cat5e systems. |
Weight: | 4.0 kg |
Height: | 43.2 ± 0.3 mm |
Width: | 19 in |
Depth: | 370 mm |
Max Capacity: | 24 ports (KeyConnect Module jack), 24 Fibers (SC); 48 Fibers (LCD) |
Termination Type: | Front Sliding Drawer |
Operating Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, cable ties, PG13.5 water joint, Heat-shrink tubing, Keystone Blank Inserts for unoccupied ports. |
Related Parts: | KeyConnect modular jack, SC simplex adapters or LC Duplex adapter part no. is AP100020~AP100024 and shall be purchased separately. |
Item # | Color |
---|---|
AP100046 | Black |
Packaging: | Individually packaged in a cardboard box |
Notes: | Installation guide for the fiber adapter module:PX103826 |
Update and Revision: | Revision Number: 0.30 Revision Date: 04-08-2022 |