Product Hierarchy
Product Hierarchy

AP100045 - Fiber Wall Mount Patch Panel with Lock, Black


Fiber Wall Mount Patch Panel with Lock, Black

Product Overview

Environmental Space: Indoor
Suitable Applications: Space saving: the compact dimension (56.8mm*322.6mm*253.6mm) is suitable for applications with limited space, Flexible design for fiber accommodation: Support up to 24 fibers (LC connector), 12 fibers (SC connector), Splice tray and kit: support for fiber splicing and cable management, Lockable door to restrict unauthorized access, Easy installation and maintenance: foldable door is easy for installation and maintenance.

Material

Overall Height: 253.6 mm
Overall Width: 322.6 mm
Overall Depth: 56.8 mm

Physical Specifications

Max Capacity: upto 24F (LC adapter Strip)

Product Material

Materials
DescriptionMaterial
PanelAluminum

Standards

ISO/IEC Compliance: ISO 2768-1

Related Part Numbers

Included Parts: Wire management saddles, Velcro tapes, Fiber heat shrink tube, Lock key
Related Parts: This wall mount fiber patch panel is fully compatible with Belden fiber adapter strip & KeyConnect Frame (AP100065). KeyConnect Frame can support 6 ports unshielded KeyConnect modular jack or KeyConnect LC & SC adapter. Please contact our sales representatives for further information.
Variants
Item #Color
AP100045Black

Product Notes

Notes: AP100065 KeyConnect Frame, KeyConnect modular jack or KeyConnect LC & SC adapters need to be purchased separately. Rubber Gromment Diameter: ø 28 mm

History

Update and Revision: Revision Number: 0.20 Revision Date: 08-13-2023
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product