Product Hierarchy
Product Hierarchy

ANT-Panel-4N-MiMo-14dbi-Di-IP67 - 5GHz Wi-Fi Panel Direction Antenna, 4x4, 14dBi, IP67, with bracket


5GHz Wi-Fi Panel Direction Antenna, 4x4, 14dBi, IP67, with bracket

Product description

Part Number: 942999349
Wireless Technology: WLAN

Radio technology

Antenna connector: 4 × N female
Frequency band: 5150-5850MHz
Gain: 14dBi
Polarisation: Dual Vertical and Dual Horizontal
VSWR: ≤2.0

Ambient conditions

Note: Mounting:Mast Mounting
Relative humidity (non-condensing): 0 - 95 %
Wind load: Up to 134MPH (60m/s) sustained winds

Mechanical construction

Weight: Antenna 0.7,Bracket 0.65

History

Update and Revision: Revision Number: 0.18 Revision Date: 01-19-2025
Variants
Item #
942999349
No accessories are available for this product