Product Hierarchy
Product Hierarchy

ANT-Panel-2N-MiMo-13dbi-Di-IP65 - 2.4G/5GHz Wi-Fi Panel Direction Antenna, 2x2, 13dBi, IP65


2.4G/5GHz Wi-Fi Panel Direction Antenna, 2x2, 13dBi, IP65

Product description

Part Number: 942999350
Wireless Technology: WLAN

Radio technology

Antenna connector: 2 × N female
Frequency band: 2400-2483MHz 5150-5850MHz
Gain: 13dBi for 2.4G/5GHz
Polarisation: Vertical and Horizontal polarization
VSWR: ≤1.5(2.4GHz);≤2(5GHz)

Ambient conditions

Note: Mounting:Direct to AP/protector/cable
Relative humidity (non-condensing): 0 - 95 %
Wind load: Up to 123MPH (55m/s) sustained winds

Mechanical construction

Weight: 1.2

History

Update and Revision: Revision Number: 0.3 Revision Date: 02-14-2025
Variants
Item #
942999350
No accessories are available for this product