Product Hierarchy
Product Hierarchy

AKB 2-RST 3-602 - M12 Micro splitter cordset, double-ended, M12-duo, female straight to two M12, male straight connectors with self-locking threaded joint, yellow PUR 18 gauge molded cable.

M12 Micro splitter cordset, double-ended, M12-duo, female straight to two M12, male straight connectors with self-locking threaded joint, yellow PUR 18 gauge molded cable.

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV

Technical Data Side 1

Side 1 Product Sub Family: M12 Standard
Side 1 Type of Contact/Gender: Female
Connector Design: Straight
Number of Pins: 3
Side 1 Contact Resistance: ≤ 5 mOhm
Ambient Temperature (Operation)*: - 15 °C to 90 °C
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM

Cable Data

Cable Number: 602
Number of Wires: 3
Cycles (Bending): ˃ 1 M
Cycles (Torsion): ˃ 1 M @ ± 360 °/1 m
Cable Jacket Material: PUR
Cable Jacket Color: Yellow
Cable Diameter D: .230"

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Variants
Item #Item Description
600000029AKB 2-RST 3-602/0.3M
600001532AKB 2-RST 3-602/1M
600002498AKB 2-RST 3-602/2M
600002535AKB 2-RST 3-602/5M
600003434AKB 2-RST 3-602/3M
600003586AKB 2-RST 3-602/0.6M
No accessories are available for this product